Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31124 - Male adapter union with edge seal
Bill of material
SO 31124-12-1/4 168.1161.380
TYPE
Type
SO 31124-12-1/4
MATNR
Mat.-Nr.
168.1161.380
DK
d
12.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M16 x 1
SW1
19 mm
SW2
13 mm
L
41.5 mm
D1
19.5 mm
D2
20.0 mm
IK
i
10 mm
TK
t
3.5 mm
ZK
z
14.0 mm
EK
e
8.0 mm
KG
Weight kg/100
1.317 kg
WERKSTOFF
Werkstoff
PA 6.6
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices