Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31221 - Female adaptor union
Bill of material
SO 31221-6-3/8 168.1201.120
TYPE
Type
SO 31221-6-3/8
MATNR
Mat.-Nr.
168.1201.120
DK
d
6 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
22 mm
L
31.0 mm
IK
i
11.0 mm
ZK
z
9.0 mm
EK
e
2.8 mm
KG
Weight kg/100
0.526 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices