Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31221 - Female adaptor union
Bill of material
SO 31221-8-1/2 168.1201.185
TYPE
Type
SO 31221-8-1/2
MATNR
Mat.-Nr.
168.1201.185
DK
d
8 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
27 mm
L
36.5 mm
IK
i
14.5 mm
ZK
z
9.0 mm
EK
e
4.8 mm
KG
Weight kg/100
0.938 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices