Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 31221 - Female adaptor union
Bill of material
SO 31221-10-1/4 168.1201.270
TYPE
Type
SO 31221-10-1/4
MATNR
Mat.-Nr.
168.1201.270
DK
d
10 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M14 x 1
SW1
17 mm
SW2
17 mm
L
32.5 mm
IK
i
10.0 mm
ZK
z
8.5 mm
EK
e
6.6 mm
KG
Weight kg/100
0.602 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices