Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32021 - Elbow union
Bill of material
SO 32021-8 168.2000.080
TYPE
Type
SO 32021-8
MATNR
Mat.-Nr.
168.2000.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
10 mm
L
27.5 mm
ZK
z
14.5 mm
EK
e
4.8 mm
KG
Weight kg/100
0.743 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices