Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32621 - Adjustable elbow union
Bill of material
SO 32621-6-A6 168.2600.060
TYPE
Type
SO 32621-6-A6
MATNR
Mat.-Nr.
168.2600.060
DK
d
6.00 mm
AD
Ad
6.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
8 mm
L1
25.0 mm
L2
24.0 mm
BK
b
14.0 mm
ZK
z
14.0 mm
EK
e
2.8 mm
KG
Weight kg/100
0.353 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices