Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32721 - Panel mount elbow union, max. panel thickness 6 mm
Bill of material
SO 32721-8 168.2700.080
TYPE
Type
SO 32721-8
MATNR
Mat.-Nr.
168.2700.080
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
12 mm
SW3
10 mm
SW4
17 mm
L1
43.0 mm
L2
27.5 mm
B
12.5 mm
ZK1
z1
15.0 mm
ZK2
z2
15.0 mm
ZK3
z3
14.5 mm
EK
e
4.8 mm
KG
Weight kg/100
1.040 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices