Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32721 - Panel mount elbow union, max. panel thickness 6 mm
Bill of material
SO 32721-12 168.2700.120
TYPE
Type
SO 32721-12
MATNR
Mat.-Nr.
168.2700.120
DK
d
12.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M16 x 1
SW1
19 mm
SW2
17 mm
SW3
13 mm
SW4
19 mm
L1
48.5 mm
L2
33.5 mm
B
16.5 mm
ZK1
z1
13.5 mm
ZK2
z2
17.5 mm
ZK3
z3
16.0 mm
EK
e
8.0 mm
KG
Weight kg/100
2.000 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices