Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32821 - Single banjo
Bill of material
SO 32821-6-1/4 168.2841.110
TYPE
Type
SO 32821-6-1/4
MATNR
Mat.-Nr.
168.2841.110
DK
d
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
19 mm
SW3
19 mm
L
27.5 mm
D
20.0 mm
H
26.0 mm
IK
i
10.0 mm
ZK1
z1
16.5 mm
ZK2
z2
12.5 mm
EK
e
2.8 mm
KG
Weight kg/100
4.080 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices