Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32821 METR - Single banjo METR
Bill of material
SO 32821-8M10X1 168.2843.230
TYPE
Type
SO 32821-8M10X1
MATNR
Mat.-Nr.
168.2843.230
DK
d
8.00 mm
MZ
Thread M
M10x1
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
14 mm
SW3
14 mm
L
29.5 mm
D
16.0 mm
H
21.0 mm
IK
i
7.0 mm
ZK1
z1
16.5 mm
ZK2
z2
10.5 mm
EK
e
3.8 mm
KG
Weight kg/100
2.040 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices