Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32821 METR - Single banjo METR
Bill of material
SO 32821-8-M14X1.5 168.2843.245
TYPE
Type
SO 32821-8-M14X1.5
MATNR
Mat.-Nr.
168.2843.245
DK
d
8.00 mm
MZ
Thread M
M14x1.5
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
19 mm
SW3
19 mm
L
29.5 mm
D
20.0 mm
H
27.0 mm
IK
i
9.0 mm
ZK1
z1
16.5 mm
ZK2
z2
12.5 mm
EK
e
4.8 mm
KG
Weight kg/100
4.160 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices