Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32921 - Double banjo
Bill of material
SO 32921-2X6-1/8 168.2941.100
TYPE
Type
SO 32921-2X6-1/8
MATNR
Mat.-Nr.
168.2941.100
DK
d
6.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
14 mm
SW3
14 mm
L
27.5 mm
D
16.0 mm
H
37.5 mm
IK
i
7.0 mm
ZK1
z1
16.5 mm
ZK2
z2
16.0 mm
ZK3
z3
10.5 mm
EK
e
2.8 mm
KG
Weight kg/100
3.080 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices