Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 32921 - Double banjo
Bill of material
SO 32921-2X10/7-1/4 168.2941.320
TYPE
Type
SO 32921-2X10/7-1/4
MATNR
Mat.-Nr.
168.2941.320
DK
d
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M14 x 1
SW1
17 mm
SW2
19 mm
SW3
19 mm
L
30.0 mm
D
20.0 mm
H
48.0 mm
IK
i
10.0 mm
ZK1
z1
16.0 mm
ZK2
z2
21.0 mm
ZK3
z3
12.5 mm
EK
e
5.6 mm
KG
Weight kg/100
6.810 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices