Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 37621 - Single banjo with throttle valve
Bill of material
SO 37621-6-1/8 168.7600.100
TYPE
Type
SO 37621-6-1/8
MATNR
Mat.-Nr.
168.7600.100
DK
d
6.0 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
14 mm
SW3
14 mm
L
27.5 mm
D
16.0 mm
H
25.0 mm
IK
i
7.0 mm
ZK1
z1
16.5 mm
ZK2
z2
10.5 mm
EK
e
2.8 mm
KV
kv
3.0 l/min
KG
Weight kg/100
2.100 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices