Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 37621 - Single banjo with throttle valve
Bill of material
SO 37621-8-1/4 168.7600.170
TYPE
Type
SO 37621-8-1/4
MATNR
Mat.-Nr.
168.7600.170
DK
d
8.0 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M12 x 1
SW1
14 mm
SW2
19 mm
SW3
19 mm
L
29.5 mm
D
20.0 mm
H
30.5 mm
IK
i
9.0 mm
ZK1
z1
16.5 mm
ZK2
z2
12.5 mm
EK
e
4.8 mm
KV
kv
6.0 l/min
KG
Weight kg/100
4.500 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices