Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 37721 - Single banjo with throttle valve and non-return
Bill of material
SO 37721-6-1/4 168.7700.110
TYPE
Type
SO 37721-6-1/4
MATNR
Mat.-Nr.
168.7700.110
DK
d
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
10 bar
M
Thread M
M10 x 1
SW1
12 mm
SW2
19 mm
SW3
19 mm
L
27.5 mm
D
20.0 mm
H
32.0 mm
IK
i
9.0 mm
ZK1
z1
16.5 mm
ZK2
z2
12.5 mm
EK
e
2.8 mm
KV
kv
6.0 l/min
KG
Weight kg/100
4.300 kg
WERKSTOFF
Werkstoff
PA 6.6
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices