Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6372 - Compression ferrule
Bill of material
SO 6372-6 216.0013.060
TYPE
Type
SO 6372-6
MATNR
Mat.-Nr.
216.0013.060
DK
6.00 mm
BAR
Working pressure (PN)
400 bar
L
6.5 mm
D
8.2 mm
ZK
1.0 mm
EK
5.0 mm
KG
Weight kg/100
0.100 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices