Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6372 - Compression ferrule
Bill of material
SO 6372-12 216.0013.120
TYPE
Type
SO 6372-12
MATNR
Mat.-Nr.
216.0013.120
DK
12.00 mm
BAR
Working pressure (PN)
250 bar
L
9.0 mm
D
15.0 mm
ZK
1.0 mm
EK
11.0 mm
KG
Weight kg/100
0.380 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices