Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6372 - Compression ferrule
Bill of material
SO 6372-14 216.0013.140
TYPE
Type
SO 6372-14
MATNR
Mat.-Nr.
216.0013.140
DK
14.00 mm
BAR
Working pressure (PN)
250 bar
L
10.0 mm
D
17.0 mm
ZK
1.0 mm
EK
13.0 mm
KG
Weight kg/100
0.520 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices