Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6372 - Compression ferrule
Bill of material
SO 6372-20 216.0013.200
TYPE
Type
SO 6372-20
MATNR
Mat.-Nr.
216.0013.200
DK
20.00 mm
BAR
Working pressure (PN)
200 bar
L
13.0 mm
D
23.7 mm
ZK
1.5 mm
EK
19.0 mm
KG
Weight kg/100
1.150 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices