Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6310 METR - Hexagon nut METR
Bill of material
SO 6310-M18x1.5 216.0063.305
TYPE
Type
SO 6310-M18x1.5
MATNR
Mat.-Nr.
216.0063.305
MZK
Thread M
M18x1.5
SW
24 mm
SK
6.0 mm
KG
Weight kg/100
1.100 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices