Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6310 METR - Hexagon nut METR
Bill of material
SO 6310-M24x1.5 216.0063.405
TYPE
Type
SO 6310-M24x1.5
MATNR
Mat.-Nr.
216.0063.405
MZK
Thread M
M24x1.5
SW
32 mm
SK
7.0 mm
KG
Weight kg/100
2.400 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices