Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6374 - Union nut
Bill of material
SO 6374-15 216.0200.150
TYPE
Type
SO 6374-15
MATNR
Mat.-Nr.
216.0200.150
DK
15.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M22x1.5
SW
27 mm
L
22.0 mm
KG
Weight kg/100
5.900 kg
WERKSTOFF
Werkstoff
SAE 1012 (steel)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices