Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6374 - Union nut
Bill of material
SO 6374-20 216.0200.200
TYPE
Type
SO 6374-20
MATNR
Mat.-Nr.
216.0200.200
DK
20.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M26x1.5
SW
32 mm
L
26.0 mm
KG
Weight kg/100
9.200 kg
WERKSTOFF
Werkstoff
SAE 1012 (steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices