Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6374 - Union nut
Bill of material
SO 6374-30 216.0204.300
TYPE
Type
SO 6374-30
MATNR
Mat.-Nr.
216.0204.300
DK
30.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M39x2
SW
46 mm
L
33.0 mm
KG
Weight kg/100
21.400 kg
WERKSTOFF
Werkstoff
1.0503 (steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices