Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6374 - Union nut
Bill of material
SO 6374-25 216.0205.250
TYPE
Type
SO 6374-25
MATNR
Mat.-Nr.
216.0205.250
DK
25.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M33x2
SW
41 mm
L
30.0 mm
KG
Weight kg/100
17.700 kg
WERKSTOFF
Werkstoff
SAE 1012 (steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices