Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6374 - Union nut
Bill of material
SO 6374-28 216.0205.280
TYPE
Type
SO 6374-28
MATNR
Mat.-Nr.
216.0205.280
DK
28.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M36x2
SW
41 mm
L
27.0 mm
KG
Weight kg/100
12.700 kg
WERKSTOFF
Werkstoff
SAE 1012 (steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices