Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6241 R - Male reduction nipple R
Bill of material
SO 6241-1/8k-1/4 216.0411.044
TYPE
Type
SO 6241-1/8k-1/4
MATNR
Mat.-Nr.
216.0411.044
R
Thread R
1/8
G2
Thread G
1/4
BAR
Working pressure (PN)
400 bar
SW
19 mm
L
29.0 mm
IK
10.0 mm
EK
4.0 mm
KG
Weight kg/100
3.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices