Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6377 - Nipple connection
Bill of material
SO 6377-4-1/8 216.0911.045
TYPE
Type
SO 6377-4-1/8
MATNR
Mat.-Nr.
216.0911.045
DK
4.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
400 bar
SW
10 mm
L
16.5 mm
BK
8.5 mm
TK
11.0 mm
EK
3.0 mm
KG
Weight kg/100
0.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices