Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6377 - Nipple connection
Bill of material
SO 6377-6-1/4 216.0911.114
TYPE
Type
SO 6377-6-1/4
MATNR
Mat.-Nr.
216.0911.114
DK
6.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
400 bar
SW
14 mm
L
16.5 mm
BK
8.5 mm
TK
11.0 mm
EK
5.0 mm
KG
Weight kg/100
1.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices