Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6377 - Nipple connection
Bill of material
SO 6377-8-3/8 216.0911.182
TYPE
Type
SO 6377-8-3/8
MATNR
Mat.-Nr.
216.0911.182
DK
8.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
300 bar
SW
17 mm
L
17.5 mm
BK
9.0 mm
TK
12.0 mm
EK
7.0 mm
KG
Weight kg/100
2.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices