Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6240 - Straight union
Bill of material
SO 6240-8 218.1020.080
TYPE
Type
SO 6240-8
MATNR
Mat.-Nr.
218.1020.080
DK
8.00 mm
BAR
Working pressure (PN)
300 bar
M
Thread M
M14x1.5
SW1
17 mm
SW2
14 mm
L
43.0 mm
ZK
27.0 mm
EK
6.2 mm
KG
Weight kg/100
5.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices