Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6240 - Straight union
Bill of material
SO 6240-14 218.1020.140
TYPE
Type
SO 6240-14
MATNR
Mat.-Nr.
218.1020.140
DK
14.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
24 mm
L
58.0 mm
ZK
32.0 mm
EK
12.5 mm
KG
Weight kg/100
18.800 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices