Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6240 - Straight union
Bill of material
SO 6240-16 218.1020.160
TYPE
Type
SO 6240-16
MATNR
Mat.-Nr.
218.1020.160
DK
16.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
24 mm
L
63.0 mm
ZK
33.0 mm
EK
14.0 mm
KG
Weight kg/100
25.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices