Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6240 - Straight union
Bill of material
SO 6240-22 218.1020.220
TYPE
Type
SO 6240-22
MATNR
Mat.-Nr.
218.1020.220
DK
22.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M30x2
SW1
36 mm
SW2
32 mm
L
67.0 mm
ZK
39.0 mm
EK
19.0 mm
KG
Weight kg/100
36.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices