Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6240 - Straight union
Bill of material
SO 6240-28 218.1020.280
TYPE
Type
SO 6240-28
MATNR
Mat.-Nr.
218.1020.280
DK
28.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M36x2
SW1
41 mm
SW2
41 mm
L
72.0 mm
ZK
40.0 mm
EK
25.0 mm
KG
Weight kg/100
44.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices