Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 R - Male adaptor union R with edge seal
Bill of material
SO 6331-8-1/8K 218.1101.160
TYPE
Type
SO 6331-8-1/8K
MATNR
Mat.-Nr.
218.1101.160
DK
8.00 mm
R
Thread R
R1/8
BAR
Working pressure (PN)
300 bar
M
Thread M
M14x1.5
SW1
17 mm
SW2
14 mm
L
31.0 mm
D
17.0 mm
IK
8.0 mm
TK
0.5 mm
ZK
18.0 mm
EK
5.2 mm
KG
Weight kg/100
3.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices