Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-8-1/4 218.1141.170
TYPE
Type
SO 6331-8-1/4
MATNR
Mat.-Nr.
218.1141.170
DK
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
300 bar
M
Thread M
M14x1.5
SW1
17 mm
SW2
19 mm
L
38.0 mm
IK
12.0 mm
TK
1.5 mm
ZK
18.0 mm
EK
6.0 mm
KG
Weight kg/100
4.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices