Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-12-1/4 218.1141.380
TYPE
Type
SO 6331-12-1/4
MATNR
Mat.-Nr.
218.1141.380
DK
12.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
250 bar
M
Thread M
M18x1.5
SW1
22 mm
SW2
19 mm
L
43.0 mm
IK
12.0 mm
TK
1.5 mm
ZK
19.0 mm
EK
7.0 mm
KG
Weight kg/100
7.250 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices