Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-12-3/8 218.1141.390
TYPE
Type
SO 6331-12-3/8
MATNR
Mat.-Nr.
218.1141.390
DK
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
250 bar
M
Thread M
M18x1.5
SW1
22 mm
SW2
22 mm
L
44.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
20.5 mm
EK
9.0 mm
KG
Weight kg/100
8.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices