Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-14-3/8 218.1141.502
TYPE
Type
SO 6331-14-3/8
MATNR
Mat.-Nr.
218.1141.502
DK
14.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
22 mm
L
46.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
21.5 mm
EK
9.0 mm
KG
Weight kg/100
11.800 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices