Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-20-3/4 218.1141.708
TYPE
Type
SO 6331-20-3/4
MATNR
Mat.-Nr.
218.1141.708
DK
20.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M26x1.5
SW1
32 mm
SW2
32 mm
L
57.5 mm
IK
16.0 mm
TK
2.5 mm
ZK
24.5 mm
EK
16.0 mm
KG
Weight kg/100
21.600 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices