Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-22-1 218.1141.770
TYPE
Type
SO 6331-22-1
MATNR
Mat.-Nr.
218.1141.770
DK
22.00 mm
G
Thread G
G1
BAR
Working pressure (PN)
160 bar
M
Thread M
M30x2
SW1
36 mm
SW2
41 mm
L
59.0 mm
IK
18.0 mm
TK
2.5 mm
ZK
27.0 mm
EK
19.0 mm
KG
Weight kg/100
33.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices