Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 - Male adaptor union with edge seal
Bill of material
SO 6331-30-1 1/4 218.1141.902
TYPE
Type
SO 6331-30-1 1/4
MATNR
Mat.-Nr.
218.1141.902
DK
30.00 mm
G
Thread G
G1 1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M39x2
SW1
46 mm
SW2
50 mm
L
72.0 mm
IK
20.0 mm
TK
2.5 mm
ZK
34.0 mm
EK
27.0 mm
KG
Weight kg/100
58.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices