Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 METR - Male adaptor union METR with edge seal
Bill of material
SO 6331-6-M10x1 218.1143.180
TYPE
Type
SO 6331-6-M10x1
MATNR
Mat.-Nr.
218.1143.180
DK
6.00 mm
MZK
Thread M
M10x1
BAR
Working pressure (PN)
400 bar
M
Thread M
12x1.5
SW1
14 mm
SW2
14 mm
L
32.5 mm
D
14.5 mm
IK
8.0 mm
TK
1.0 mm
ZK
16.5 mm
EK
4.0 mm
KG
Weight kg/100
2.600 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices