Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 METR - Male adaptor union METR with edge seal
Bill of material
SO 6331-8-M12x1.5 218.1143.240
TYPE
Type
SO 6331-8-M12x1.5
MATNR
Mat.-Nr.
218.1143.240
DK
8.00 mm
MZK
Thread M
M12x1.5
BAR
Working pressure (PN)
300 bar
M
Thread M
14x1.5
SW1
17 mm
SW2
17 mm
L
38.0 mm
D
17.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
18.0 mm
EK
6.0 mm
KG
Weight kg/100
4.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices