Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 METR - Male adaptor union METR with edge seal
Bill of material
SO 6331-10-M14x1.5 218.1143.280
TYPE
Type
SO 6331-10-M14x1.5
MATNR
Mat.-Nr.
218.1143.280
DK
10.00 mm
MZK
Thread M
M14x1.5
BAR
Working pressure (PN)
250 bar
M
Thread M
16x1.5
SW1
19 mm
SW2
19 mm
L
41.0 mm
D
19.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
19.0 mm
EK
7.0 mm
KG
Weight kg/100
5.900 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices