Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 METR - Male adaptor union METR with edge seal
Bill of material
SO 6331-15-M18x1.5 218.1143.390
TYPE
Type
SO 6331-15-M18x1.5
MATNR
Mat.-Nr.
218.1143.390
DK
15.00 mm
MZK
Thread M
M18x1.5
BAR
Working pressure (PN)
200 bar
M
Thread M
22x1.5
SW1
27 mm
SW2
24 mm
L
46.5 mm
D
23.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
21.5 mm
EK
11.0 mm
KG
Weight kg/100
12.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices