Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6331 METR - Male adaptor union METR with edge seal
Bill of material
SO 6331-25-M33x2 218.1143.550
TYPE
Type
SO 6331-25-M33x2
MATNR
Mat.-Nr.
218.1143.550
DK
25.00 mm
MZK
Thread M
M33x2
BAR
Working pressure (PN)
160 bar
M
Thread M
33x2
SW1
41 mm
SW2
41 mm
L
64.0 mm
D
40.0 mm
IK
18.0 mm
TK
2.5 mm
ZK
29.0 mm
EK
22.0 mm
KG
Weight kg/100
40.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices