Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6332 - Female adaptor union
Bill of material
SO 6332-6-1/2 218.1201.125
TYPE
Type
SO 6332-6-1/2
MATNR
Mat.-Nr.
218.1201.125
DK
6.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
400 bar
M
Thread M
M12x1.5
SW1
14 mm
SW2
27 mm
L
41.0 mm
IK
14.0 mm
ZK
19.0 mm
EK
5.2 mm
KG
Weight kg/100
8.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices